0~10W

This group includes 0~10W DC/DC power modules which have single or dual outputs and encapsulated package with as DIP, SIP and SMD pins. These modules housed in industry standard footprint and pinout are easy to use and available in a fully encapsulated package for harsh environment applications. All of product group can be applicated for industrial, medial or transportation market.

1W
SeriesVin Range
(VDC)
Vout Nominal
(VDC)
Power
(W)
Eff
(%)
ISO
(kV)
PackageLxWxH
(mm)
DA01S 5,12,24 (±10%) 5,9,12,15 1 79 3 DIP 12.7x8x10.2
PA01S 3.3, 5,12,24 (±10%) 3.3, 5, 9,12,15 1 80 1 SIP 11.5x7.1x10.2
PB01S
PB01D
5,12,15,24 (±10%) 3.3,5,9,12,15
±5,±9,±12,±15
1 81 1 SIP 19.5x7.1x10.2
PD01S
PD01D
5,12,24 (±10%) 3.3,5,9,12,15
±5,±9,±12,±15
1 81 3 SIP 19.5x7.1x10.2
PE01S
PE01D
5,12,24 (±10%) 5,9,12,15
±5,±9,±12,±15
1 88.5 1 SIP 19.5x7.1x10.2
PF01S 5,12,24 (±10%) 5,9,12,15 1 88 3 SIP 19.5x7.1x10.2
PI01S
PI01D
5,12 (±10%) 5,12,15
±5,±12,±15
1 75 3 SIP 22x7.5x12.5
PL01S
PL01D
4.5-9,9-18,
18-36,36-75
5,12,15
±12,±15
1 80 1.5 SIP 17x7.62x11
SA01D 5,12,24 (±10%) ±5,,±9,±12,±15 1 80 1 SMD 15.24x8.3x7.8
SA01S 5,12,24 (±10%) 3.3,5,9,12,15 1 82 1 SMD 12.7x8.3x7.8
SB01S
SB01D
5,12,24 (±10%) 5,12,15,
±5,±12,±15
1 81 3 SMD 15.3x8x6.75
SH01S
SH01D
5,12,15,24 (±10%) 3.3,5,9,12,15
±5,±12,±15
1 80 1.5 SMD 16.24x8x6.7
SK01S
SK01D
5,12,24,48 (±10%) 5,12,15,±12,±15 1 82 1.5 SMD 18.9x13.7x8.45
2W
SeriesVin Range
(VDC)
Vout Nominal
(VDC)
Power
(W)
Eff
(%)
ISO
(kV)
PackageLxWxH
(mm)
SG02S
SG02D
5,12,24 (±10%) 5,12,15
±12,±15
2 75 4 SMD 24x13.7x9
SD02S
SD02D
4.5-9,9-18,
18-36,36-75
3.3,5,12,15
±5,±12,±15
2 81 1.5 SMD 24x13.7x8
SC02S
SC02D
5,12,24 (±10%) 5,12
±5,±12,±15
2 82 1 SMD 15.3x9.3x8.65
PH02S
PH02D
9-36,18-75 3.3,5,12,15
±5,±12,±15
2 80 1.5 SIP 25.95x9.25x12.45
PG02S 4.5-9,9-18,
18-36,36-75
3.3, 5,12 2 81 1 SIP 21.8x9.3x11.2
PC02S
PC02D
5,12,24 (±10%) 3.3,5,12,15
±5,±12,±15
2 83 1 SIP 19.5x7.6x10.2
DK02S
DK02D
5,12,24 (±10%) 5,12,15
±12,±15
2 75 4 DIP 23.8x13.4x8.6
DC02S
DC02D
5,12,24 (±10%) 5,12,15
±5,±12,±15
2 64 6 DIP 31.8x20.3x10.2
DB02S
DB02D
4.5-9,9-18,
18-36,36-75
3.3,5,12,15
±5,±12,±15
2 80 1.5 DIP 23.8x13.7x8
3W
SeriesVin Range
(VDC)
Vout Nominal
(VDC)
Power
(W)
Eff
(%)
ISO
(kV)
PackageLxWxH
(mm)
DN03S
DN03D
4.5-9,9-18,
18-36,36-75
3.3,5,12,24
±5±12,±15
3 85 1.5/3 DIP 31.8x20.3x10.2
SE03S
SE03D
9-18,18-36,36-75 3.3,5,12,15
±5,±12,±15
3 83 1.5 SMD 32.3x14.8x10.2
PJ03S
PJ03D
4.5-18,9-36,18-75 3.3,5,12,15
±5,±12,±15
3 81 1.6 SIP 21.8x9.3x11.2
DM03S
DM03D
4.5-9,9-18,
18-36,36-75
5,12,24
±12,±15
3 84 4 DIP 31.8x20.3x10.5
DL03S
DL03D
9-36,18-75 3.3,5,12,15
±12,±15
3 84 1.5 DIP 31.8x20.3x10.2
DD03S
DD03D
4.5-9,9-18,
18-36,36-75
5,12,15
±12,±15
3 81 1.5 DIP 31.8x20.3x10.2
4-6W
SeriesVin Range
(VDC)
Vout Nominal
(VDC)
Power
(W)
Eff
(%)
ISO
(kV)
PackageLxWxH
(mm)
SF05S
SF05D
9-18,18-36,36-75 3.3,5,12,15
±5,±12,±15
5 85 1.5 SMD 33.4x20.8x10.2
DU06S
DU06D
9-18,18-36,36-75 5,12
±12,±15
6 80 4 DIP 31.8x20.3x12
DJ06S
DJ06D
9-36,18-75 3.3,5,12,15,24
±5,±12,±15
6 84 1.5/3 DIP 31.8x20.3x10.2
DH06S
DH06D
9-18,18-36,36-75 3.3,5,12,15,24
±5,±12,±15
6 84 1.5/3 DIP 31.8x20.3x10.2
7-10W
SeriesVin Range
(VDC)
Vout Nominal
(VDC)
Power
(W)
Eff
(%)
ISO
(kV)
PackageLxWxH
(mm)
DT10S
DT10D
9-18,18-36,36-75 5,5.1,12
±12,±15
10 82 4.2 DIP 50.8x25.4x12