DOSA

DOSA POL power modules are designed in an industry standard footprint and pinout. Each provides programmable output voltage by using an external resistor. Some series have flexible and programmable tracking and sequencing features to enable a variety of startup voltage as well as sequencing and tracking between power modules. DOSA I POL power modules are available in SIP and SMD package. DOSA II POL power moudles are packaged by SMD.

DOSA I
Part Number Vin Range
(VDC)
Vout Nominal
(VDC)
lout
(A)
Power
(W)
Eff
(%)
Package LxWxH
(mm)
DNT12S0A0R03 8.3~14 0.75~5 3 15 92.5 SIP 22.86x10.16x6.35
DNT12S0A0R05 8.3~14 0.75~5 5 25 92.5 SIP 22.86x10.16x6.35
DNT12S0A0S03 8.3~14 0.75~5 3 15 92.5 SMD 20.32x11.43x6.86
DNT12S0A0S05 8.3~14 0.75~5 5 25 92.5 SMD 20.32x11.43x6.86
DNT04S0A0S05 2.4~5.5 0.75~3.63 5 18 93.5 SMD 20.32x11.43x6.86
DNT04S0A0S03 2.4~5.5 0.75~3.63 3 11 93.5 SMD 20.32x11.43x6.86
DNT04S0A0R05 2.4~5.5 0.75~3.63 5 18 93.5 SIP 22.86x10.16x6.35
DNT04S0A0R03 2.4~5.5 0.75~3.63 3 11 93.5 SIP 22.86x10.16x6.35
DNS10S0A0S06 8.3~14 0.75~5 6 30 89.5 SMD 27.94x11.43x7.11
DNS10S0A0R06 8.3~14 0.75~5 6 30 89.5 SIP 25.4x12.7x6.6
DNS04S0A0S06 2.8~5.5 0.75~3.63 6 22 94 SMD 27.94x11.43x7.11
DNS04S0A0R06 2.8~5.5 0.75~3.63 6 22 94 SIP 25.4x12.7x6.6
DNM10S0A0S10 8.3~14 0.75~5 10 50 93 SMD 33x13.5x8.8
DNM10S0A0R10 8.3~14 0.75~5 10 50 93 SIP 50.8x12.7x9.5
DNM04S0A0S10 2.8~5.5 0.75~3.63 10 36 96 SMD 33x13.5x8.8
DNM04S0A0R10 2.8~5.5 0.75~3.63 10 36 96 SIP 50.8x12.7x9.5
DNL10S0A0S16 8.3~14 0.75~5 16 80 92 SMD 33x13.5x10
DNL10S0A0R16 8.3~14 0.75~5 16 80 92 SIP 50.8x13.4x8.5
DNL04S0A0S16 2.8~5.5 0.75~3.63 16 58 95 SMD 33x13.5x10
DNL04S0A0R16 2.8~5.5 0.75~3.63 16 58 95 SIP 50.8x13.4x8.5
DNK12S0A0R30 6~14 0.8~5 30 150 95 SIP 33x13.5x10
DNK05S0A0R30 4.5~5.5 0.8~3.63 30 109 95 SIP 50.8x12.7x14
DOSA II
Part Number Vin Range
(VDC)
Vout Nominal
(VDC)
lout
(A)
Power
(W)
Eff
(%)
Package LxWxH
(mm)
DCK12S0A0S30 6~14 0.8~3.3 30 99 92.8 SMD 33x13.5x10
DCL12S0A0S20 4.5~14 0.69~5 20 100 93 SMD 33.02x13.46x8.5
DCM04S0A0S12 2.4~5.5 0.6~3.3 12 39.6 95 SMD 20.3x11.4x8.5
DCM12S0A0S12 4.5~14 0.69~5.5 12 66 95.4 SMD 20.3x11.4x8.5