ACDC Converter

Delta offers a wide range of AC/DC power supplies, either small power in miniature and fully encapsulated plastic packages, or high power (>300W) in compact size and metal cases. All models provide universal input voltage 85-264VAC.

SeriesVin Range
(VAC)
Vout Nominal
(VDC)
Power
(W)
Eff
(%)
ISO
(kV)
PackageLxWxH
(mm)
PACSR48010 85-265 48 500 93.5 3 PCB Mounting 110.8x50.8x13.7
PACSR12042 85~265 12 500 93 3 PCB Mounting 110.8x50.8x13.7
PACSR24021 85~265 24 500 93 3 PCB Mounting 110.8x50.8x13.7
PACSR28018 85~265 28 500 93 3 PCB Mounting 110.8x50.8x13.7
AB60S 85-264 5.1, 12, 15, 24, 48 60 88 4 PCB/Chassis 112x67.8x38
AB40S
AB40D
85-264 5, 12, 15, 24
±12, ±15
40 85 4 PCB/Chassis 112x63.8x34.1
AA60S
AA60D
85-264 5.1, 12, 15, 24, 36 60 84 3 PCB/Chassis 112x67.8x38
AA30S
AA30D
85-264 5, 12, 15, 24, 48
±12, ±15, 5/12, 5/±12, 5/±15,
30 80 3 PCB/Chassis 112x63.8x25.6
AA15S
AA15D
85-264 5, 12, 15, 24, 48
±12, ±15, 5/12, 5/±12, 5/±15
15 79 3 PCB/Chassis 96x54x23.3
AA10S 85-264 3.3, 5, 12, 15, 24 10 76 3 PCB Mounting 27.2x52.4x23.5
AA07S 85-264 3.3, 5, 12, 15, 24 7 78 3 PCB Mounting 25.4x50.8x19.5
AA04S
AA04D
85-264 3.3, 5, 9, 12, 15, 24
±12, ±15, +5/+3.3, +12/+5
4 77 3 PCB Mounting 27x36.5x17.1