AX-3C Series Motion Controller

The AX-3C is the entry-level motion controller in the AX series family. It utilizes the CODESYS development platform, offering high execution efficiency and a convenient development environment. With performance superior to other products in its class, it provides users with an exceptional product experience.

Product Introduction

Features & Benefits
  • Meets Basic Motion Control Requirements: Supports up to 16 synchronized axes. Built-in EtherCAT port, Ethernet ports, and SD card slot. The I/O interface includes an RS-485 communication port
  • High Processing Performance: Equipped with a high-performance processor superior to similar products on the market. Basic instruction processing speed reaches 2.5 ns, balancing cost and execution efficiency
  • Flexible and Convenient Expansion: Supports right-side expansion with Delta’s R3-C series modules, offering the most convenient and cost-effective solution. Compatible with other EtherCAT remote modules for optimal I/O configuration

 
Applications

Small packaging, winding machines, woodworking, standalone machines, and transfer equipment



 
Specifications



 
Download

You can search for more files in the download center


 

Unit: mm