Intelligent Temperature Controller
DTK Series

DTK Series is a new temperature controller with a high cost-performance ratio. It greatly decreases development costs and time, and improves the functions of temperature control systems. With a length of only 60 mm and high resolution LCD display, it is easy for operators to monitor the temperatures of any environment or occasion.

Catalog

Product Introduction

Features & Benefits
  • High resolution LCD display
  • Length shortened to 60 mm
  • High speed sampling time 100 ms
  • CE certified
Applications
  • Food packaging,  rubber and plastics,  electronics industries, HVAC