Economical Multi-Loop Modular Temperature Controller
DTN Series

The DTN series consists of a measurement host, measurement extension module, I/O extension modules, an Ethernet module and EtherCAT module. A fully extended DTN group consists of a host, 7 measurement extension modules, 8 I/O extension modules, an Ethernet module or EtherCAT module for up to 64-point temperature control and section-compartmentalized heating.

The DTN series supports RS-485 connection and Ethernet / EtherCAT communication to achieve quick expansion, suitable for high-end multi-point temperature control applications.

Catalog

Product Introduction

  • Thin-type design saves installation space
  • Modular design allows flexible expansion and easy maintenance
  • Fast module connection via RS-485 and Ethernet
  • Multiple measurement modules can form up to 64 channels of PID control loops
  • Various extension modules (Measurement, I/O Extension, Ethernet and EtherCAT) available for different applications
  • Isolation between channels prevents electricity leakage and noise jamming during operation


Features & Benefits
Thin-type Design Saves Horizontal Mounting Space
  • Reduces width by 65% compared to the DTE Series
  • Saves horizontal mounting space
  • Overcomes the limitation of cabinet size




 
Various Extension Modules for Flexible Applications
  • The DTN Series consists of a measurement host, a measurement extension module, I/O extension modules, an Ethernet module and EtherCAT module
  • A single measurement host or measurement extension module provides up to 8 control loops. A DTN group may include a measurement host and multiple measurement extension modules, providing up to 64 control loops:
    (Measurement host + output extension module) × 1 + (Measurement extension module + output extension module) × 7
  • Each measurement host or measurement extension module can pair with one I/O extension module for flexible [Control], [Alarm], and [Retransmission] output configuration





 
Ethernet Communication for Fast and Stable Transition & Simple Wiring
  • Internal communication interface, collects data from all extension modules at any time for high communication efficiency
  • Connects multiple Ethernet devices with dual ports to simplify wiring
  • Supports Modbus TCP and Ethernet / IP
  • Features Gateway function to support the temperature controllers with Modbus interface via RS-485





 
High-speed and real time data transmission through EtherCAT communication

DTN-ECAT supports Central Data Collection function to collect parameters of DTN modules for efficient polling process

Quick Download

You can search for more files in the download center
 
Download Item
Catalog
DTN Operation Manual
DTNSoft Configuration and Management Software
2D Dimensions
3D Dimensions