Valve Control Temperature Controller
DTV Series

Designed for the electron valve market, user-friendly, easy to set up and use, competitive, built-in with Modbus, simple data acquisition.

Product Introduction

Applications

Kilns, controllers for electron valve

Specifications
  • Single key for switching between auto and manual mode.
  • Additional left key for adjusting the number, making parameter settings faster and handier.
  • Displaying output percentage for the user to acquire the openness of the valve immediately.
  • Control methods are designed entirely for the features of electronic valve.
  • DTV have two groups of alarm outputs with 17 modes, for more choices of applications.
  • The RS-485 interface allows collecting data from many devices through network on-line monitoring.