50~100W

This group includes 50~100W DC/DC power modules with various input voltage range and different form factor such as 2"x1", 1/16 brick, 1/8 brick and 1/4 brick. With creative design topology and patented technologies, Delta is committed to design high-density and high-efficiency converters with advanced performance, flexibility and reliability that worldwide industrial, telecom, networking and datacenter market requires.

18-75Vin
Part NumberVin Range
(VDC)
Vout Nominal
(VDC)
lout
(A)
Power
(W)
Eff
(%)
ISO
(kV)
PackageLxWxH
(mm)
E36SR05015 18~75 5 15 75 89 2.25 1/8 brick 58.4x22.8x9.2
E36SR3R320 18~75 3.3 20 66 88 2.25 1/8 brick 58.4x22.8x9.2
V36SE12005 18~75 12 5 60 88 2.25 1/16 brick 33x22.8x8.8
36-75Vin
Part NumberVin Range
(VDC)
Vout Nominal
(VDC)
lout
(A)
Power
(W)
Eff
(%)
ISO
(kV)
PackageLxWxH
(mm)
E48SC3R320 36~75 3.3 20 66 91 2.25 1/8 brick 58.4x22.8x9
V48SC3R320 36~75 3.3 20 66 91 1.5 1/16 brick 33x22.8x9.5
E48SC3R325 36~75 3.3 25 82.5 91 1.5 1/8 brick 58.4x22.8x9
V48SC3R325 36~75 3.3 25 82.5 91 1.5 1/16 brick 33x22.8x9.5
E48SH3R330 36~75 3.3 30 99 92 2.25 1/8 brick 58.4x22.8x9.5
E48SH05020 36~75 5 20 100 90 2.25 1/8 brick 58.4x22.8x9.5
V48SC05020 36~75 5 20 100 91 1.5 1/16 brick 33x22.8x9.5
E48SC05012 36~75 5 12 60 91.5 1.5 1/8 brick 58.4x22.8x9
V48SC05013 36~75 5 13 65 91.5 1.5 1/16 brick 33x22.8x9.5
E48SC05015 36~75 5 15 75 91 1.5 1/8 brick 58.4x22.8x9
V48SC05017 36~75 5 17 85 91.5 1.5 1/16 brick 33x22.8x9.5
E48SC12005 36~75 12 5 60 92 2.25 1/8 brick 58.4x22.8x8.4
V48SC12007 36~75 12 7.5 90 92 1.5 1/16 brick 33x22.8x9.5
E48SC12008 36~75 12 8 96 92 2.25 1/8 brick 58.4x22.8x8.4
V48SC12008 36~75 12 8.3 99.6 92 1.5 1/16 brick 33x22.8x9.5
V48SC06511 36~75 6.5 11 70 91 1.5 1/16 brick 33x22.8x9.5
36-60Vin
Part NumberVin Range
(VDC)
Vout Nominal
(VDC)
lout
(A)
Power
(W)
Eff
(%)
ISO
(kV)
PackageLxWxH
(mm)
V48SD05012 36~60 5 12 60 93.2 2.25 1/16 brick 33x22.8x12.2
V48SD12005 36~60 12 5 60 92.2 2.25 1/16 brick 33x22.8x12.2