0~50W

這組產品為輸出功率0~50W的隔離型電源,適用於不同的輸入電壓範圍的應用,具有 1"x1", 2"x1", 1/32磚、1/16磚、1/8磚等不同的尺寸大小。台達依靠自己的創新設計和專利技術,一直致力於提供高效率、高功率密度、高性能的電源,來滿足全球網路通信、資料中心的市場需求。

18-75Vin
Part NumberVin Range
(VDC)
Vout Nominal
(VDC)
lout
(A)
Power
(W)
Eff
(%)
ISO
(kV)
PackageLxWxH
(mm)
S36SE3R305 18~75 3.3 5 16.5 86.5 2.25 1"x1" 27.9x24.4x8.7
V36SE3R315 18~75 3.3 15 50 90.5 2.25 1/16 brick 33x22.8x9.3
S36SE05003 18~75 5 3 15 83.5 2.25 1"x1" 27.9x24.4x8.7
V36SE05010 18~75 5 10 50 91 2.25 1/16 brick 33x22.8x9.3
S36SE12001 18~75 12 1.3 15.5 87 2.25 1"x1" 27.9x24.4x8.7
V36SE12004 18~75 12 4.2 50 88 2.25 1/16 brick 33x22.8x8.7